5 dBi Rubber Duck Antenna 900-930 MHz RP-SMA Connector
Product ID:
PE51RD1010
Pricing
Quantity | Price |
1-24 | $42.99 |
25-49 | $40.84 |
50-99 | $38.69 |
100-249 | $36.97 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 21
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarization | Vertical |
Minimum Frequency | 900 MHz |
Maximum Frequency | 930 MHz |
Connector 1 Polarity | Reverse Polarity |
Connector Series | SMA |
Connector Gender | Plug |
Impedance | 50 Ohm |
Maximum Input VSWR | 2.5:1 |
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.